??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Keilhauer
Description
Trua Sled Base Counter Stool Models 66180 66280 66380 66480
Bill of material
Trua Sled Base Counter Stool Models 66180 66280 66380 66480
ORDERNO
Trua Sled Base Counter Stool Models 66180 66280 66380 66480
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CATEGORY
category
COPYRIGHT__
copyright ©
© 2018 Keilhauer LTD. All Rights Reserved
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
28.952
DESCRIPTION
description
Trua stacking/side chairs and stools are defined by elegant form, impressive comfort and surprising versatility owed to its light weight and high-density stacking.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GLIDE_FINISH
glide finish
HEIGHT
height
14.253
HOST
host
0
KEYNOTE
keynote
LEG_FINISH
leg finish
MANUFACTURER
manufacturer
Keilhauer
MASSUNIT
massunit
1
MODEL
model
66480
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.keilhauer.com/products/trua.html
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_FINISH
seat finish
SEAT_PAD
seat pad
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.keilhauer.com/
WIDTH
width
18.413
WORK_PLANE_BASED
work plane-based
0
NAME
name
Trua Sled Base Counter Stool Models 66180 66280 66380 66480
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions