??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ingenia
Description
Triton – CANopen Servo Drive 48V 1A PCB Mount
Bill of material
Triton – CANopen Servo Drive 48V 1A PCB Mount
ORDERNO
Triton – CANopen Servo Drive 48V 1A PCB Mount
COMMUNICATIONS
communications
4x 3.3 V Single Ended Digital Input 2x 3.3 V Differential Digital Input 2x 5 V Single Ended Analog Input 12 bits 5x 3.3 V Single Ended Digital Output
CONTINUOUS_CURRENT
continuous current
0.67
DIMENSIONS
dimensions
Profile Position, Profile Speed, Profile Torque, Cyclic Sync Position, Cyclic Sync Velocity, Cyclic Sync Torque, Homing, Open Loop Vector, Open Loop Scalar
EFFICIENCY
efficiency
Power 8 -48 Vdc Logic 8 -48 Vdc
IO
io
Digital Halls, Analog Halls, Digital Incremental Encoder, SinCos Incremental Encoder, SSI, Analog Input, PWM Encoder, DC Tachometer
PART_NUMBER
part number
TRI-148-C-P
PEAK_CURRENT
peak current
1
PWM_SWITCHING_FREQUENCY
pwm switching frequency
96
SUPPORTED_MOTION_MODES
supported motion modes
CANopen
SUPPORTED_MOTOR_TYPES
supported motor types
20 kHz, 80 kHz
NAME
name
Triton – CANopen Servo Drive 48V 1A PCB Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions