??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Tripod STV-9-N-300
Bill of material
Tripod STV-9-N-300
ORDERNO
Tripod STV-9-N-300
HEIGHT_OVERALL__MM_
height overall [mm]
435
ITEM_NO
item no
000000001826
SUITABLE_CENTER_RING
suitable center ring
ZR-9
VERSTELLBARE_HOEHE__MM_
verstellbare höhe [mm]
300
WEIGHT__KG_
weight [kg]
12.5
WEIGHT_CLAMPING_PIECE__KG_
weight clamping piece [kg]
2,6
ZUGEH__KLEMMSTUECK
zugeh. klemmstück
KL-9-STV
NAME
name
Tripod STV-9-N-300
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions