??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Tripod STV-6-N-200
Bill of material
Tripod STV-6-N-200
ORDERNO
Tripod STV-6-N-200
HEIGHT_OVERALL__MM_
height overall [mm]
300
ITEM_NO
item no
000000001825
SUITABLE_CENTER_RING
suitable center ring
ZR-6
VERSTELLBARE_HOEHE__MM_
verstellbare höhe [mm]
200
WEIGHT__KG_
weight [kg]
4.8
WEIGHT_CLAMPING_PIECE__KG_
weight clamping piece [kg]
0,9
ZUGEH__KLEMMSTUECK
zugeh. klemmstück
KL-6-STV
NAME
name
Tripod STV-6-N-200
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions