??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
Tripod STV-6-LEN-350
Bill of material
Tripod STV-6-LEN-350
ORDERNO
Tripod STV-6-LEN-350
HEIGHT_OVERALL_MAX___MM_
height overall max. [mm]
350
HEIGHT_OVERALL_MIN___MM_
height overall min. [mm]
290
ITEM_NO
item no
000000001827
SUITABLE_CENTER_RING
suitable center ring
ZR-6
WEIGHT__KG_
weight [kg]
5.1
NAME
name
Tripod STV-6-LEN-350
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions