??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AutomationDirect
Description
Triple-level Feed-Through Terminal Blocks
Bill of material
KN-TL14S
ORDERNO
AMPERAGE_RATING
amperage rating
24A
BLOWN_FUSE_INDICATOR
blown fuse indicator
No
BRAND
brand
Konnect-It
COLOR
color
Gray
DIODE
diode
No
FOR_USE_WITH
for use with
Jumpers KN-2JTL12, KN-3JTL12, KN-4JTL12 and KN-10JTL12
ITEM
item
POWER_INDICATOR
power indicator
QUANTITY_PER_PACK
quantity per pack
20
TERMINAL_BLOCK_TYPE
terminal block type
Triple-level
VOLTAGE_RATING
voltage rating
WIRE_SIZE
wire size
24 - 12 AWG
NAME
name
APPLICATION
application
MOUNTING
mounting
SPECIAL_FEATURE
special feature
WITH_GROUND
with ground
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions