??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Boss Design
Description
Trinetic
Bill of material
TRI/1/G4
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12 Chairs, seats and benches
CODEPERFORMANCE
codeperformance
BS EN1335:2000
COLOR
color
Black
CONSTITUENTS
constituents
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0) 1384 455570
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FEATURES
features
FINISH
finish
Nylon Mesh
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
460
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
IS4STAR
is4star
IS4STARCASTOR
is4starcastor
IS4STARGLIDE
is4starglide
IS5STAR
is5star
IS5STARCASTOR
is5starcastor
IS5STARGLIDE
is5starglide
ISUPHOLSTERED
isupholstered
KEYNOTE
keynote
Pr_40_50_12
LOWESTSEATINGHEIGHT
lowestseatingheight
460
MAINCOLOR
maincolor
Black
MANUFACTURERNAME
manufacturername
Boss Design
MANUFACTURERURL
manufacturerurl
www.boss-design.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Fabric
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
960.000
NOMINALLENGTH
nominallength
690
NOMINALWIDTH
nominalwidth
670
PRODUCTINFORMATION
productinformation
www.boss-design.co.uk/task-and-visitor/p/484/desc/trinetic/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
460
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
690 x 670 x 960mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
100% Recyclable
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Chairs, seats and benches
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12
UNICLASS2015VERSION
uniclass2015version
Products v1.6
URL
url
www.boss-design.co.uk
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Structural Warranty Excludes Foams and Fabrics
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions