??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
TRIGON XL
Bill of material
TRIGON XL
ORDERNO
TRIGON XL
ACTUAL_HEATING_WATER_FLOW_ELCO
actual_heating_water_flow_elco
1.733
AIR_CONNECTIONDIA_ELCO
air_connectiondia_elco
130
AIR_SPIGOTDIA
air_spigotdia
135
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3020100
BOILER_DELTAT_ELCO
boiler_deltat_elco
20
BOILER_NOMINAL_OUTPUT_40_30_ELCO
boiler_nominal_output_40_30_elco
151.200
BOILER_NOMINAL_OUTPUT_80_60_ELCO
boiler_nominal_output_80_60_elco
142.300
BOILER_WATER_PRESSURE_DROP_ELCO
boiler_water_pressure_drop_elco
11.200
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COMMISSIONING_COMPLETE_ELCO
commissioning_complete_elco
0
CONDENSATE_CONNECTIONDIA_ELCO
condensate_connectiondia_elco
32
CONDENSATE_SPIGOTDIA
condensate_spigotdia
42
CONTROLPANEL_DEPTH
controlpanel_depth
160
CONTROLPANEL_HEIGHT
controlpanel_height
159
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DENSITY_WATER_70_ELCO
density_water_70_elco
977.800
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EQUIPMENT_APPARENT_POWER_ELCO
equipment_apparent_power_elco
195.556
EQUIPMENT_DEPTH_ELCO
equipment_depth_elco
1165
EQUIPMENT_FUEL_ELCO
equipment_fuel_elco
Natural Gas (G20)
EQUIPMENT_FUEL_FLOW_ELCO
equipment_fuel_flow_elco
13.3 m3/hr
EQUIPMENT_HEIGHT_ELCO
equipment_height_elco
1470.000
EQUIPMENT_POWER_FACTOR_ELCO
equipment_power_factor_elco
0.900
EQUIPMENT_RATED_POWER_ELCO
equipment_rated_power_elco
176
EQUIPMENT_REF_ELCO
equipment_ref_elco
EQUIPMENT_WIDTH_ELCO
equipment_width_elco
466.000
FAMILY_NAME
family name
FLUE_CONNECTIONDIA_ELCO
flue_connectiondia_elco
150
FLUE_GASTEMP_ELCO
flue_gastemp_elco
90
FLUE_SPIGOTDIA
flue_spigotdia
260
FLUE_TYPE_ELCO
flue_type_elco
FREQUENCY_ELCO
frequency_elco
50
GAS_CONNECTIONDIA_ELCO
gas_connectiondia_elco
40
GAS_SPIGOTDIA
gas_spigotdia
48.300
HOST
host
0
HTGF_CONNECTIONDIA_ELCO
htgf_connectiondia_elco
50
HTGF_SPIGOTDIA
htgf_spigotdia
60.300
HTGF_TEMPERATURE_ELCO
htgf_temperature_elco
80
HTGR_CONNECTIONDIA_ELCO
htgr_connectiondia_elco
50
HTGR_SPIGOTDIA
htgr_spigotdia
60.300
HTGR_TEMPERATURE_ELCO
htgr_temperature_elco
60
ISSUE_DATE_ELCO
issue_date_elco
27-01-2017
ISSUE_REV_ELCO
issue_rev_elco
A
KEYNOTE
keynote
LOCATION_ELCO
location_elco
MANUFACTURER
manufacturer
ELCO
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION_ELCO
maximum_overcurrent_protection_elco
16
MODEL
model
TRIGON XL 150
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
PANEL_WIDTH
panel_width
339
PART_TYPE
part type
0
PHASE_ELCO
phase_elco
3
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEASONAL_ENERGY_EFFICIENCY_ELCO
seasonal_energy_efficiency_elco
98.200
SERVICE_DUE_ELCO
service_due_elco
SERVICE_INTERVAL_ELCO
service_interval_elco
SERVICED_LAST_ELCO
serviced_last_elco
SHARED
shared
0
SPECIFIC_HEAT_WATER_ELCO
specific_heat_water_elco
4.200
SYSTEM_SERVED_ELCO
system_served_elco
TYPE_COMMENTS
type comments
Size 150
TYPE_IMAGE
type image
TYPE_NAME
type name
UNITCONVERT_AREA
unitconvert_area
1
UNITCONVERT_PRESSUREFACTOR
unitconvert_pressurefactor
3816074
URL
url
VOLTAGE_ELCO
voltage_elco
400.000
WARRANTY_PERIOD_ELCO
warranty_period_elco
WARRANTY_STARTDATE_ELCO
warranty_startdate_elco
WATER_CONTENT_HTG_ELCO
water_content_htg_elco
26
WEIGHT_DRY_ELCO
weight_dry_elco
290
WEIGHT_OPERATING_ELCO
weight_operating_elco
316
WORK_PLANE_BASED
work plane-based
0
NAME
name
TRIGON XL
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions