??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 13
HELP_VARIABLE
Company
Essentra Components
Description
TRC150-1 - Double-Acting w/Magnetic Piston
Bill of material
TRC150-6
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore Size
1 1/2
STROKE
Stroke
Pollici
A
A Piston Rod Diameter
5/8 Pollici
B
B Rod Thread Size
7/16-20
C
C Rod Thread Length
3/4 Pollici
D
D Tie Rod Bolt Circle Diameter
2.020 Pollici
E
E Rod Bearing Diameter
1.124 Pollici
F
F Port Size
1/4-28
G
G Cap Width
2 Pollici
H
H Piston Rod Length
3/8 Pollici
I
I Front Cap Length
1.260 Pollici
J
J Back Cap Length
1.010 Pollici
K
K Rod Spacing Center to Center Along Width
1.430 Pollici
L
L Length plus Stroke
4 3/4
P
P Port Spacing Center to Center plus Stoke
2.360 Pollici
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions