??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Traps
Bill of material
Standard
ORDERNO
Standard
A
a
3.500
ALWAYS_VERTICAL
always vertical
1
B
b
5.000
C
c
6.000
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
9.500
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B
dia b
1.960
DIA_J
dia j
2.300
H
h
12.000
HOST
host
0
ISCUSTOM
iscustom
0
J
j
6.500
K
k
0.500
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Running Trap
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
R
r
3.000
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
19.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
19.000
X
x
17.500
Y
y
3.000
NAME
name
AB _ I SV Running Trap
TAP_A
tap a
3.000
TAP_L
tap l
1.500
VENT_NOMINAL_DIAMETER
vent nominal diameter
3.000
VENT_NOMINAL_RADIUS
vent nominal radius
1.500
IPS_DIA_H
ips dia h
3.000
IPS_DIA_J
ips dia j
3.500
IPS_L1
ips l1
5
IPS_L2
ips l2
2.500
IPS_NOMINAL_DIAMETER
ips nominal diameter
3.000
IPS_NOMINAL_RADIUS
ips nominal radius
1.500
BIG_DIA_B
big dia b
3.940
BIG_DIA_B_CUT
big dia b-cut
2.940
BIG_DIA_J
big dia j
4.300
BIG_Y
big y
3.000
F
f
20.500
F_
f'
5.250
SMALL_DIA_B
small dia b
2.960
SMALL_DIA_J
small dia j
3.300
SMALL_Y
small y
2.750
X_
x'
2.500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions