??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Traps
Bill of material
Standard
ORDERNO
Standard
A
a
3.250
ALWAYS_VERTICAL
always vertical
1
B
b
1.500
C
c
5.000
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
6.500
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_2
dia b/2
1.970
DIA_J_2
dia j/2
2.190
DIA_M_2
dia m/2
2.220
HOST
host
0
ISCUSTOM
iscustom
0
J
j
5.500
K
k
0.500
K_COEFFICIENT
k coefficient
0
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I NH Running Trap-With 4inch Single Vent
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
N
n
0.310
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
28
R
r
2.500
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/no-hub-submittal-e4679cf6.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2016
WEIGHT
weight
20.000
WORK_PLANE_BASED
work plane-based
0
WT
wt
20.000
NAME
name
AB _ I NH Running Trap-With 4inch Single Vent
C_2
c/2
2
DIA_B
dia b
3.940
DIA_J
dia j
4.380
F
f
15.000
G
g
10.500
H
h
5.188
IPS_NOMINAL_DIAMETER
ips nominal diameter
1.500
IPS_NOMINAL_RADIUS
ips nominal radius
0.750
M
m
2
VENT_DIAMETER
vent diameter
0.500
TAP_B
tap b
0.438
TAP_D
tap d
0.750
TAP_DIA_A_2
tap dia a/2
0.969
TAP_DIA_C_2
tap dia c/2
1.344
TAP_DIA_H_2
tap dia h/2
0.750
TAP_E
tap e
0.875
TAP_NOMINAL_DIAMETER
tap nominal diameter
1.500
TAP_NOMINAL_RADIUS
tap nominal radius
0.750
DIA_B_3INCH
dia b-3inch
2.960
DIA_B_2_2INCH
dia b/2-2inch
0.980
DIA_B_2_3INCH
dia b/2-3inch
1.480
DIA_J_3INCH
dia j-3inch
3.350
DIA_J_2_2INCH
dia j/2-2inch
1.175
DIA_J_2_3INCH
dia j/2-3inch
1.675
DIA_M_2_2INCH
dia m/2-2inch
1.205
DIA_M_2_3INCH
dia m/2-3inch
1.705
MAIN_NOMINAL_DIAMETER1
main nominal diameter1
3.000
MAIN_NOMINAL_DIAMETER2
main nominal diameter2
2
MAIN_NOMINAL_RADIUS1
main nominal radius1
1.500
MAIN_NOMINAL_RADIUS2
main nominal radius2
1
DIA_B_CUT
dia b-cut
3.920
E
e
4.500
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions