??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Phidgets
Description
Transmission
Bill of material
Spiral Beam Coupling 5-5mm
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8483.60.80.00
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8483.60.00
COUNTRY_OF_ORIGIN
country of origin
CN (China)
COUPLING_RATED_SPEED
coupling rated speed
10000 RPM
COUPLING_RATED_TORQUE
coupling rated torque
4.1 kg·cm
INNER_DIAMETER
inner diameter
MANUFACTURER_PART_NUMBER
manufacturer part number
MATERIAL
material
Aluminium
SCREW_THREAD_SIZE
screw thread size
M4
SHAFT_ANGULARITY_TOLERANCE
shaft angularity tolerance
SHAFT_ECCENTRICITY_TOLERANCE
shaft eccentricity tolerance
120 μm
TORSIONAL_STIFFNESS
torsional stiffness
100 N·mrad
WEIGHT
weight
14 g
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions