??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
Transform Acoustical Banner - Fabric
Bill of material
Transform Acoustical Banner - Fabric
ORDERNO
Transform Acoustical Banner - Fabric
ACCENT_MATERIAL
accent material
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
E1020300
BANNER_LEAD_MATERIAL
banner lead material
BANNER_LENGTH
banner length
15
BANNER_LENGTH_RANGE
banner length range
Up to 15 ft
BANNER_WIDTH_RANGE
banner width range
68.5" - 124.5"
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Wenger Wall Mounted Motorized Acoustic Banner - Transform Fabric Fabric as Specified
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
EXPOSED_HOUSING_ENDCAPS
exposed housing_endcaps
1
FAMILY_NAME
family name
FIXTURE_FINISH
fixture finish
FRONT_FABRIC
front fabric
HOST
host
0
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
11 60 01
LEADING_EDGE_OF_BANNER_FROM_WALL
leading edge of banner from wall
0.750
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Wenger Corporation
MANUFACTURER_ADDRESS
manufacturer address
MANUFACTURER_FAX
manufacturer fax
MANUFACTURER_PHONE
manufacturer phone
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
MANUFACTURER_WEBSITE
manufacturer website
https://www.wengercorp.com/
MASSUNIT
massunit
1
MODEL
model
Transform Fabric Fabric
NO_ENDCAPS
no endcaps
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PERCENT_OPEN
percent open
25
PERCENTOPENAMOUNT
percentopenamount
3.750
PRODUCT_PROPERTIES
product properties
REAR_FABRIC
rear fabric
REVISION
revision
R1_2017-12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
https://www.wengercorp.com/contact-us.php
SHARED
shared
0
STANDARDS_CONFORMANCE
standards conformance
Fabrics IFR Rated
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
1
UNIT_HEIGHT
unit height
1.667
UNIT_WIDTH
unit width
2.667
URL
url
https://www.wengercorp.com/
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Transform Acoustical Banner - Fabric
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions