??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Tramontina
Description
Tramontina gas cooktop in black tempered glass with carbon steel trivets, auto ignition, and 4 burners
Bill of material
Tramontina gas cooktop in black tempered glass with carbon steel trivets, auto ignition, and 4 burners
ORDERNO
Tramontina gas cooktop in black tempered glass with carbon steel trivets, auto ignition, and 4 burners
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
94703/501
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DADOS_DE_INSTALA__O
dados de instalação
DESCRIPTION
description
Brasil 4GG 55 - 94703/501
DESENVOLVEDOR
desenvolvedor
Factory Cursos & Desenvolvimento
DESIGN_OPTION
design option
-1
DIMENS_ES___MM_
dimensões (mm)
FAMILY_NAME
family name
FREQUENCIA
frequencia
50- 60 hz
HOST
host
0
KEYNOTE
keynote
MANUAL_DE_INSTALA__O
manual de instalação
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MATERIAL
material
Acabamento Pré-Polido
MODEL
model
Brasil 4GG 55 - 94703/501
NICHO_P__ENCAIXE
nicho p/ encaixe
520 x 380
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
POT_NCIA_TERMICA_TOTAL
potência termica total
8,45 kw
RENDIMENTO
rendimento
66%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TENS_O
tensão
127 - 220 V
TRAMONTINA
tramontina
Tramontina
TYPE_COMMENTS
type comments
Ler Manual de Instalação
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tramontina.com.br
WORK_PLANE_BASED
work plane-based
0
NAME
name
Tramontina gas cooktop in black tempered glass with carbon steel trivets, auto ignition, and 4 burners
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions