??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Tramontina
Description
Tramontina 7 settings, 71L stainless steel built-in electric oven
Bill of material
Tramontina 7 settings, 71L stainless steel built-in electric oven
ORDERNO
Tramontina 7 settings, 71L stainless steel built-in electric oven
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
94866/220
CATEGORY
category
CLASSE_DE_CONSTRU__O
classe de construção
Classe I
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
94866/220
DESENVOLVEDOR
desenvolvedor
Factory Cursos & Desenvolvimento
DESIGN_OPTION
design option
-1
DISJUNTOR_TERMOMAGN_TICO
disjuntor termomagnético
16 A
FAMILY_NAME
family name
FREQU_NCIA
frequência
60 Hz
GRAU_DE_PROTE__O
grau de proteção
IPX0
HOST
host
0
INTENSIDADE_DA_CORRENTE_EL_TRICA
intensidade da corrente elétrica
10 A
KEYNOTE
keynote
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MODEL
model
New Inox cook 60 F5
NICHO_PARA_INSTALA__O__AXLXP_
nicho para instalação (axlxp)
590 X 560 X 600
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PESO_BRUTO
peso bruto
93,2 kg
PESO_LIQUIDO
peso liquido
33,8 kg
POT_NCIA__AQUECIMENTO_INFERIOR_
potência "aquecimento inferior"
1100 W
POT_NCIA__AQUECIMENTO_SUPERIOR_
potência "aquecimento superior"
2000 MHz
POT_NCIA__ASSAR_COMBINADO_
potência "assar combinado"
2100 W
POT_NCIA__ASSAR_
potência "assar"
2100 W
POT_NCIA__BOOSTER_
potência "booster"
2100 W
POT_NCIA__L_MPADA_DO_FORNO_
potência "lâmpada do forno"
25 W
POT_NCIA__TURBO_GRILL_
potência "turbo grill"
1000 W
POT_NCIA_EL_TRICA_TOTAL
potência elétrica total
2100 W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TENS_O
tensão
220 V
TRAMONTINA
tramontina
Forno Elétrico
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.tramontina.com.br
VOLUME_L_QUIDO
volume líquido
71 L
WORK_PLANE_BASED
work plane-based
0
NAME
name
Tramontina 7 settings, 71L stainless steel built-in electric oven
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions