??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tramontina
Description
Tramontina 69 x 49 cm satin-finish stainless steel inset sink with valve
Bill of material
Tramontina 69 x 49 cm satin-finish stainless steel inset sink with valve
ORDERNO
Tramontina 69 x 49 cm satin-finish stainless steel inset sink with valve
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
93806122
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Tramontina Morgana 93806122
DESENVOLVEDOR
desenvolvedor
Factory Cursos
DESIGN_OPTION
design option
-1
DIAMETRO_DO_CANO_DE_SAIDA
diametro do cano de saida
34
FAMILY_NAME
family name
FURA__O_PARA_TORNEIRA_E_MISTURADOR_DE_SAB_O
furação para torneira e misturador de sabão
DIA 35 mm
HOST
host
0
KEYNOTE
keynote
MANUAL_DE_INSTALA__O
manual de instalação
MANUFACTURER
manufacturer
Tramontina
MASSUNIT
massunit
1
MATERIAL
material
Aço inox AISI 304
MODEL
model
Tramontina Morgana
NICHO_DE_INSTALA__O
nicho de instalação
670 X 470 mm
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.factorycursos.com.br
TAMANHO__MM_
tamanho (mm)
685 X 485 X 203 (Profundidade)
TRAMONTINA
tramontina
Morgana 93806122
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.tramontina.com.br
WORK_PLANE_BASED
work plane-based
0
NAME
name
Tramontina 69 x 49 cm satin-finish stainless steel inset sink with valve
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions