??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Tramontina
Description
Tramontina 60cm 127V stainless steel and tempered glass wall-mounted range hood
Bill of material
Tramontina 60cm 127V stainless steel and tempered glass wall-mounted range hood
ORDERNO
Tramontina 60cm 127V stainless steel and tempered glass wall-mounted range hood
ALTURA_DA_EXTENS_O__M_X_48CM_
altura da extensão (máx 48cm)
0.480
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ATENDIMENTO_AO_CLIENTE
atendimento ao cliente
http://www.tramontina.com.br/contato/telefones-enderecos
CATEGORY
category
CLASSE_DA_CONSTRU__O
classe da construção
CLASSE I
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
C_DIGO_DA_PE_A
código da peça
95800/005
DESCRIPTION
description
Coifa de Parede New Vetro 60
DESENVOLVEDOR_DA_BIBLIOTECA
desenvolvedor da biblioteca
Studio BIM
DESIGN_OPTION
design option
-1
DISJUNTOR_TERMOMAGN_TICO
disjuntor termomagnético
10
FAMILY_NAME
family name
FREQU_NCIA
frequência
60
GRAU_DE_PROTE__O
grau de proteção
IPX0
HOST
host
1
ILUMINA__O
iluminação
Lâmpadas LED - Cor 3200 K - 2 x 1,5 W - 12 V
INFORMA__ES_COMPLEMENTARES
informações complementares
KEYNOTE
keynote
LINHA
linha
Vetro
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
95800/005
N_VEL_DE_RU_DO
nível de ruído
64 dB(A) - cfe. Norma EN 60704
OMNICLASS_NUMBER
omniclass number
23.40.40.14.17.11
OMNICLASS_TITLE
omniclass title
Cookers, Ovens, Stoves
PART_TYPE
part type
0
PESO_BRUTO__KG_
peso bruto (kg)
18.700
PESO_L_QUIDO__KG_
peso líquido (kg)
15.100
POT_NCIA_DO_MOTOR
potência do motor
220.000
POT_NCIA_EL_TRICA
potência elétrica
225
PRODUTO
produto
Coifa de Parede New Vetro 60
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEGMENTO
segmento
Residencial
SHARED
shared
0
SITE_DO_DESENVOLVEDOR
site do desenvolvedor
www.studiobim.arq.br
TENS_O
tensão
127
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.tramontina.com.br/produtos/53764-new-vetro-60
VAZ_O_M_XIMA
vazão máxima
620 m3/h - cfe. Norma IEC 61591
NAME
name
Tramontina 60cm 127V stainless steel and tempered glass wall-mounted range hood
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions