??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kelco Engineering
Description
Trailing Wire Flow Switch
Bill of material
TW Series
ORDERNO
TW Series
DESCRIPTION
description
The TW Series flow switches are available with various lengths of the flexible stainless steel wire from 50mm to 300mm (2” to 12”). The required wire length must be specified when ordering. The flexible stainless wire sensor offers major advantages over conventional paddles in applications where solids or semi solids are present, such as in sewage pumping. They are also suitable for use in slurry and mining applications and in many normal pumping situations where the flow velocity is high and conventional paddle type switches are unsuitable. The flow rate required to actuate the TW flow switch will depend on many variables such as turbulence, liquid viscosity and the exact surface area of sensor wire exposed to the flow. The TW-H models are the standard models in the TW Series. The TW-RL models are the low voltage options specifically designed for use in Ex applications and with low wetting currents.
FEATURES
features
Unique Trailing Wire Flow Sensor 0 to 500V AC 15 Amp S.P.D.T Switch Standard (‘H’ models) Low Voltage option available (‘RL” models) 1” BSP or NPT models available Option of 316 Stainless or Polypropylene Connection Easily Serviceable 400 Bar 5800psi Rated Models Available Built In Manual Override (TW-H models only) Seal-less Magnetic Drive Adjustable Sensitivity IP67 Weatherproof
NAME
name
TW Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions