??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase XLP5000 Bi-Parting
Bill of material
Traffic Chase XLP5000 Bi-Parting
ORDERNO
Traffic Chase XLP5000 Bi-Parting
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BOTTOM_CLEARANCE
bottom clearance
0.062
BOTTOM_HINGE_HEIGHT
bottom hinge height
1
BOTTOM_HINGE_WIDTH
bottom hinge width
0.375
BUMPER_WIDTH
bumper width
2.344
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Chase XLP 5000 Bi-Parting
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Bi-Parting
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_WIDTH
frame width
0.250
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_CLEARANCE
hinge clearance
0.042
HOST
host
1
IMPACT_PLATE
impact plate
2
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MID_CLEARANCE
mid clearance
0.031
MODEL
model
XLP5000
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_HEIGHT
panel height
6.854
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Chase%20XLP%205000%20Service%20Door14-drawing-71.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=14
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SINGLE_DOOR_WIDTH
single door width
2.427
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_CLEARANCE
swing clearance
0.083
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.104
TOP_CLEARANCE
top clearance
0.062
TOP_HINGE_HEIGHT
top hinge height
0.667
TOP_HINGE_WIDTH
top hinge width
0.438
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
5
WINDOW_HEIGHT
window height
2.500
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
1.821
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_WIDTH
window width
0.583
NAME
name
Traffic Chase XLP5000 Bi-Parting
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions