??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase SC3000 (Bi-Parting)
Bill of material
Traffic Chase SC3000 (Bi-Parting)
ORDERNO
Traffic Chase SC3000 (Bi-Parting)
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BASE_PLATE
base plate
0
BASE_PLATE_HEIGHT
base plate height
4
BOTTOM_CLEARANCE
bottom clearance
0.083
BUMPER_HEIGHT
bumper height
1.500
BUMPER_WIDTH
bumper width
2.865
BUMPERS
bumpers
0
CALCULATED_HEIGHT
calculated height
6.854
CALCULATED_WIDTH
calculated width
2.948
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
0.750
CATEGORY
category
CONSTRUCTION_TYPE
construction type
3/4" Plywood with Aluminum Skin and SS Edge Capping
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Solid Wood Core
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
3/4" Plywood with Aluminum Skin and SS Edge Capping
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HINGE_TYPE
hinge type
"E" Hinge
HOST
host
1
JAMB_GUARD_HEIGHT
jamb guard height
1.500
JAMB_GUARD_WIDTH
jamb guard width
0.417
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
SC3000
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Chase%20SC%203000%20Traffic%20Door13-drawing-45.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=13
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHOW_BOTTOM_CONNECTOR
show bottom connector
0
SHOW_JAMB_GUARD
show jamb guard
1
SHOW_JAMB_GUARD_HINGE
show jamb guard hinge
1
SINGLE_DOOR_WIDTH
single door width
3
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SWING_CLEARANCE
swing clearance
0.031
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.083
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com/
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
6
WINDOW_HEIGHT
window height
1.167
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
0.750
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_RUBBER_MOLDING
window rubber molding
1
WINDOW_TYPE
window type
WINDOW_WIDTH
window width
0.750
NAME
name
Traffic Chase SC3000 (Bi-Parting)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions