??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase EcoSwing SRP5000 Single
Bill of material
Traffic Chase EcoSwing SRP5000 Single
ORDERNO
Traffic Chase EcoSwing SRP5000 Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BUMPER_HEIGHT
bumper height
2
CALCULATED_HEIGHT
calculated height
6.854
CALCULATED_WIDTH
calculated width
2.917
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
5
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
0.750
CATEGORY
category
CONSTRUCTION_TYPE
construction type
EcoSwing
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Chase SRP 5000 Single
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Single
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GASKET
gasket
0
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
7
HOST
host
1
IMPACT_PLATE
impact plate
2.000
IMPACT_PLATE_CALC
impact plate calc
2.000
IMPACT_PLATE_MATERIAL
impact plate material
IMPACT_PLATE_VISIBILITY
impact-plate visibility
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
Chase SRP 5000 Service Door
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PLAN_SWING_WIDTH
plan swing width
2.927
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Chase%20SRP%205000%20Service%20Door15-drawing-68.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=15
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPRING_BUMPER_VISIBILITY
spring bumper visibility
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.042
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
3
WINDOW_HEIGHT
window height
1.167
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
0.750
WINDOW_PLACEMENT_VERTICAL
window placement vertical
5
WINDOW_TYPE
window type
WINDOW_WIDTH
window width
0.750
NAME
name
Traffic Chase EcoSwing SRP5000 Single
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions