??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase Durulite Standard Single
Bill of material
Traffic Chase Durulite Standard Single
ORDERNO
Traffic Chase Durulite Standard Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BUMPER_HEIGHT
bumper height
36.000
BUMPER_WIDTH
bumper width
28
CALCULATED_HEIGHT
calculated height
81.000
CALCULATED_WIDTH
calculated width
34.750
CALCULATED_WINDOW_CL_HEIGHT
calculated window cl height
60.000
CALCULATED_WINDOW_CL_WIDTH
calculated window cl width
15.750
CATEGORY
category
CONSTRUCTION_TYPE
construction type
Foam w/Steel Frame
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Heavy Duty Impact Door
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
Rotataionally Molded Cross-linked Polyethylene and Non-CFC Foam Core
FAMILY_NAME
family name
FIRE_RATING
fire rating
FRAME_MATERIAL
frame material
FUNCTION
function
0
GASKET
gasket
1
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HINGE_TYPE
hinge type
V-CAM
HOST
host
1
JAMB_GUARD_HEIGHT
jamb guard height
8.500
JAMB_GUARD_WIDTH
jamb guard width
3.500
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
Durulite Standard4284
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
PANEL_MATERIAL
panel material
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.chasedoors.com/productfiles/drawings/Durulite%20Standard%20Traffic%20Door8-drawing-81.pdf
PRODUCT_PAGE_URL
product page url
http://www.chasedoors.com/productdisplay.asp?productid=8
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SHOW_BOTTOM_CONNECTOR
show bottom connector
0
SHOW_JAMB_GUARD
show jamb guard
1
SHOW_JAMB_GUARD_HINGE
show jamb guard hinge
1
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPRING_BUMPER
spring bumper
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
1.938
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com/
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
36.000
WINDOW_HEIGHT
window height
22.500
WINDOW_PLACEMENT_HORIZONTAL
window placement horizontal
9.000
WINDOW_PLACEMENT_VERTICAL
window placement vertical
60.000
WINDOW_RUBBER_MOLDING
window rubber molding
1
WINDOW_TYPE
window type
WINDOW_WIDTH
window width
20.500
NAME
name
Traffic Chase Durulite Standard Single
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions