??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chase Doors
Description
Traffic Chase (ABS 5000 Gate Cafe) Single
Bill of material
Traffic Chase (ABS 5000 Gate Cafe) Single
ORDERNO
Traffic Chase (ABS 5000 Gate Cafe) Single
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
C1020100
BOTTOM_OF_GATE_NOTE
bottom of gate note
CALCULATED_HEIGHT_ABOVE_FLOOR
calculated height above floor
8
CALCULATED_WIDTH
calculated width
35.750
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
High-Impact Thermoplastic Exterior
DESIGN_OPTION
design option
-1
DOOR_TYPE
door type
High-Impact Thermoplastic Exterior
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84.000
HEIGHT_ABOVE_FLOOR
height above floor
8
HEIGHT_TOP_OF_GATE
height top of gate
42.000
HINGE_CLEARANCE
hinge clearance
0.375
HINGE_TYPE
hinge type
Easy Swing
HINGES
hinges
1
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Chase Doors
MASSUNIT
massunit
1
MODEL
model
ABS_5000_Gate-Cafe
OMNICLASS_NUMBER
omniclass number
23.30.10.21.31
OMNICLASS_TITLE
omniclass title
Traffic Doors
OPERATION
operation
OPTIONAL_POST_SYSTEM
optional post system
0
PANEL_HEIGHT
panel height
34.000
PANEL_MATERIAL
panel material
PANEL_WIDTH
panel width
17.750
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.restaurantdoors-eliasoncorp.com/files/document/2010-products.pdf
PRODUCT_PAGE_URL
product page url
http://www.restaurantdoors-eliasoncorp.com/products/dining-to-kitchen-doors/gate-cafe-doors/pmp-gate
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
37.250
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.chasedoors.com/
VERSION
version
2011
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
36
NAME
name
Traffic Chase (ABS 5000 Gate Cafe) Single
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions