??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caroma
Description
Track Mini Basin Mixer
Bill of material
Track Mini Basin Mixer
ORDERNO
Track Mini Basin Mixer
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.18
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Track mixers and showers from Australia's leading bathroom brand will lift the feel of any bathroom. Choose the clean, contemporary European design without the European price.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT_ANZRS
height_anzrs
156
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.18
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
44
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
90216C6A
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
20150112.01
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
Caroma Track Mini Basin Mixer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://specify.caroma.com.au/products/mixer-taps/track/track-mini-basin-mixer
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WELSRATING_ANZRS
welsrating_anzrs
WELS 6 Star rated, 4.5L/min
WFU
wfu
0
WIDTH_ANZRS
width_anzrs
153
NAME
name
Track Mini Basin Mixer
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions