??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heras Mobile Fencing
Description
Tourniquet
Bill of material
Tourniquet
ORDERNO
Tourniquet
AFMETING
afmeting
2000X2000X2500 mm
ALWAYS_VERTICAL
always vertical
1
ARTIKELNUMMER
artikelnummer
P0400
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGTH
heigth
2175
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Heras Mobile Fencing & Security
MASSUNIT
massunit
1
MATERIAL_1
material 1
MATERIAL_2
material 2
MATERIAL_3
material 3
MATERIAL_4
material 4
MODEL
model
Tourmiquette
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOF_LENGTH
roof_length
1615
ROOF_WIDTH
roof_width
1400
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WIDTH
width
2000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Tourniquet
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions