??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Grayhill
Description
Touch Encoder
Bill of material
TE-M32M5-A12U
ORDERNO
ANGLE_OF_THROW
angle of throw
11.5°
CONNECTOR_STYLE
connector style
DISPLAY_SIZE
display size
1.32
ENCODER_POSITIONS
encoder positions
32
KNOB_COLOR
knob color
KNOB_SIZE
knob size
2.22
KNOB_STYLE
knob style
OUTPUT
output
ROTATIONAL_TORQUE
rotational torque
3.50 ± 2.00 in-oz Initially
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions