??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Astro Lighting Limited
Description
Tosca LED
Bill of material
Tosca LED
ORDERNO
Tosca LED
APPARENT_LOAD
apparent load
2.230
ARM_ANGLE
arm angle
0
ARM_LENGTH
arm length
159.250
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CASING_MATERIAL
casing material
CATEGORY
category
CLASS
class
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1700
DESCRIPTION
description
Wall Light
DESIGN_OPTION
design option
-1
DIMMABLE
dimmable
No
ENERGY_EFFICIENCY_RATING
energy efficiency rating
FAMILY_NAME
family name
HEAD_ROTATION
head rotation
0
HEIGHT
height
45
HOST
host
5
IP_RATING
ip rating
IP20
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_INCLUDED
lamp included
Yes
LENGTH
length
42.750
LENS_MATERIAL
lens material
LIGHT_SOURCE
light source
0
LUMINAIRE_LAMP_EFFICIENCY_RATING
luminaire lamp efficiency rating
A
MANUFACTURER
manufacturer
Astro Lighting Ltd, CM20 2DP
MANUFACTURER_CONTACT
manufacturer contact
01279 427001
MASSUNIT
massunit
1
MODEL
model
0850 Tosca Chrome
MOUNTABLE_ON_NORMALLY_FLAMMABLE_SURFACES
mountable on normally flammable surfaces
Yes
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION
product documentation
http://www.astrolighting.co.uk/products/0699_Tosca
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SET_ARM_ANGLE
set arm angle
0
SET_HEAD_ROTATION
set head rotation
0
SHARED
shared
0
SUITABLE_FOR_BATHROOM_ZONE
suitable for bathroom zone
Zone 3
TYPE_COMMENTS
type comments
Includes integral LED driver. Includes integral switch.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.astrolighting.co.uk
VOLTAGE
voltage
230.000
WATTAGE_COMMENTS
wattage comments
1w
WEIGHT
weight
1.2kg
WIDTH
width
200
NAME
name
Tosca LED
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions