??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - SWAN NECK SHORT FEMALE-FEMALE PN25 (SFC)
Bill of material
TORO 25 - SWAN NECK SHORT FEMALE-FEMALE PN25 (SFC)
ORDERNO
TORO 25 - SWAN NECK SHORT FEMALE-FEMALE PN25 (SFC)
ALWAYS_VERTICAL
always vertical
0
AX
ax
13.400
COST
cost
0
CREATED_BY
created by
Skeinforceā„¢
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
20
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 SWAN NECK SHORT FEMALE - FEMALE PN25
DESIGN_OPTION
design option
-1
DIAMETER
diameter
20
EAN_13_CODE
ean 13 code
8058669225441
HOST
host
0
I
i
69
ISCUSTOM
iscustom
0
ITEM
item
TORO25 SWAN NECK SHORT FEMALE - FEMALE PN25
ITEM_CODE
item code
SFC 2020
K_COEFFICIENT
k coefficient
0
L
l
87
LOSS_METHOD
loss method
0
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
13
R
r
87
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
3.400
SHARED
shared
0
SIZE
size
20 mm x 20 mm
TDR
tdr
Plumbing-Fitting_Union-ATP-Union
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - SWAN NECK SHORT FEMALE-FEMALE PN25 (SFC)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions