??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ATP
Description
TORO 25 - BALL VALVE PN25 (VSF)
Bill of material
TORO 25 - BALL VALVE PN25 (VSF)
ORDERNO
TORO 25 - BALL VALVE PN25 (VSF)
ALWAYS_VERTICAL
always vertical
0
COST
cost
0
CREATED_BY
created by
Skeinforceā„¢
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
TORO25 COCK BALL WITH HANDLE
DESIGN_OPTION
design option
-1
DIAMETER
diameter
110
EAN_13_CODE
ean 13 code
8058669222877
H
h
150
HOST
host
0
I
i
32.500
ITEM
item
BALL VALVE PN25
ITEM_CODE
item code
VSF 110
K_COEFFICIENT
k coefficient
0
L
l
222.000
LOSS_METHOD
loss method
0
M
m
305
MANUFACTURER
manufacturer
ATP S.r.l.
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
4
R
r
65
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S
s
18.300
SHARED
shared
0
SIZE
size
110 mm
TDR
tdr
Plumbing-Pipe_Accessory-ATP-Ball_Valve
URL
url
http://www.atpsrl.net/index.php/en/
USE_ANNOTATION_SCALE
use annotation scale
0
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
TORO 25 - BALL VALVE PN25 (VSF)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions