??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ÖSTBERG
Description
TKH 560 B3 ErP
Bill of material
TKH 560 B3 ErP AC
ORDERNO
TKH 560 B3 ErP AC
ACCESSORY_PLATE_VISIBILITY
accessory plate visibility
1
CAPACITOR
capacitor
-
CLASSIFICATION
classification
0
COST
cost
0
CURRENT
current
0.460
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1219.200
DEPTH
depth
564
DESCRIPTION
description
ROOF FANS WITH SQUARE CONNECTION
DESIGN_OPTION
design option
-1
DIAMETER
diameter
405.000
EXHAUST_HEIGHT
exhaust height
142
EXHAUST_WIDTH
exhaust width
564
FREQUENCY
frequency
50
HEIGHT
height
336
HOST
host
5
MASSUNIT
massunit
1
MAX__TEMPERATURE_OF_TRANSPORTED_AIR
max. temperature of transported air
60
MAX__TEMPERATURE_OF_TRANSPORTED_AIR_WHEN_SPEED_CONTROLLED
max. temperature of transported air when speed controlled
60
OMNICLASS_NUMBER
omniclass number
23.75.35.17.11
OMNICLASS_TITLE
omniclass title
Fans for Air Ductwork
PART_TYPE
part type
0
PHASE
phase
3
POWER
power
242.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_PRESSURE_LEVEL_AT_3_M
sound pressure level at 3 m
65 dB(A)
SPEED
speed
1330 rpm
VERSION
version
2014
VOLTAGE
voltage
400.000
VOLTAGE_RANGE
voltage range
380-415V
WEIGHT
weight
21.900
WIDTH
width
729.000
WIRING_DIAGRAM
wiring diagram
Y 4040004 / Δ 4040003
NAME
name
TKH 560 B3 ErP AC black_7351181
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions