??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Caroma
Description
Titan Stainless Steel Single Towel Rail
Bill of material
Titan Stainless Steel Single Towel Rail
ORDERNO
Titan Stainless Steel Single Towel Rail
ASSEMBLY_CODE
assembly code
C1030200
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
900
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
KEYNOTE
keynote
LENGTH_ANZRS
length_anzrs
763
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
99011SS
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
1
OMNICLASS_NUMBER
omniclass number
23.40.20.21.27
OMNICLASS_TITLE
omniclass title
Towel Bars
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SIZE
size
1
TYPE_COMMENTS
type comments
Caroma Titan Single Towel Rail
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au/
NAME
name
Titan Stainless Steel Single Towel Rail
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions