??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Abox
Description
Tier - double Width - 2018
Bill of material
5 Tier - double width - open shelf - 800mm(w) x 420mm(d) x 2055mm(h)
ORDERNO
VAR2ND_SHELF_VISIBILITY
2nd shelf visibility
VAR3RD_SHELF_VISIBILTY
3rd shelf visibilty
VAR4TH_SHELF_VISIBILTY
4th shelf visibilty
VAR5TH_SHELF_VISIBILTY
5th shelf visibilty
VAR6TH_SHELF_VISIBILTY
6th shelf visibilty
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
HEIGHT
height
HOST
host
0
MANUFACTURER
manufacturer
Abox
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
URL
url
www.abox.co.uk
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions