??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SODECA
Description
THTHATCH
Bill of material
THTHATCH
ORDERNO
THTHATCH
A
a
1100
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
2252
ASSEMBLY_CODE
assembly code
B
b
990
C
c
1022
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1023442
COST
cost
0
CURRENT
current
3.250
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
D
d
920
D1
d1
450
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
400ºC/2h dynamic discharge systems with motorised opening function fitted with roof-mounted extractor fan for smoke evacuation in the event of fire
DESCRIPTION__ES_
description (es)
Exutorios dinámicos con apertura motorizada equipados con extractor de tejado. para evacuación de humo en caso de incendio. 400ºC/2h
DESIGN_OPTION
design option
-1
E
e
1100
F
f
1000
FAMILY_NAME
family name
FREQUENCY
frequency
50
H
h
940
H1
h1
1000
HOST
host
0
INPUT_DIAMETER__D1_
input diameter (d1)
450
KEYNOTE
keynote
L_THT
l tht
-270
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
169
MASSUNIT
massunit
1
MATERIAL
material
MAXIMUM_FLOW
maximum flow
9393
MINIMUM_FLOW
minimum flow
3360
MODEL
model
NUMBER_OF_PHASES
number of phases
3
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER__D1_
output diameter (d1)
450
PART_TYPE
part type
0
REFERENCE
reference
THT/HATCH-45-2T-2-F-400 IE2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
2900
TAPA_DOBLE
tapa doble
0
TAPA_SIMPLE
tapa simple
1
THT_TYPE
tht type
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT__H1_
unit height (h1)
1000
UNIT_LENGTH__E_
unit length (e)
1100
UNIT_WIDTH__F_
unit width (f)
1000
URL
url
www.sodeca.com
VOLTAGE
voltage
400.000
W_THT
w tht
540
WORK_PLANE_BASED
work plane-based
0
NAME
name
THTHATCH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions