??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Chronomite
Description
Three Phase Large Capacity Tankless Water Heaters
Bill of material
Model ER-3PHASE Series
ORDERNO
AMPERAGE
amperage
0
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ACORN BIM DESIGN TEAM
DI__DE_IONIZED
di- de-ionized
HOST
host
5
HW_CONNECTION
hw connection
1
MANUFACTURER
manufacturer
Chronomite
MASSUNIT
massunit
1
MODEL
model
Chronomite ER Series Standard Activation Electric Tankless Water Heater
N4__NEMA_4_CABINET
n4- nema 4 cabinet
N4X__NEMA_4X_CABINET
n4x- nema 4x cabinet
OMNICLASS_NUMBER
omniclass number
23.65.35.11.14
OMNICLASS_TITLE
omniclass title
Instantaneous Water Heaters
OVERALL_DEPTH
overall depth
15.250
OVERALL_SIZE_HEIGHT
overall size height
6.250
OVERALL_SIZE_WIDTH
overall size width
17.500
PART_TYPE
part type
0
PHONE_
phone#
(800) 447-4962
REVISED_DATE
revised date
08/22/17
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
0
URL
url
https://www.chronomite.com/home
VENT_CONNECTION
vent connection
0
VERSION
version
2010
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions