??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ELCO Heating Solutions
Description
Thision WH
Bill of material
Thision WH
ORDERNO
Thision WH
AIR_SPACING
air_spacing
235.000
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOILER_DEPTH
boiler_depth
624
BOILER_NOMINAL_OUTPUT_80_60_MHS
boiler_nominal_output_80_60_mhs
111.600
BOILER_WIDTH
boiler_width
590
CASING_DEPTH
casing_depth
584
CATEGORY
category
CLASSIFICATION
classification
0
COMMISSIONING_COMPLETE_MHS
commissioning_complete_mhs
0
CONDENSATE_CONNECTIONDIA_MHS
condensate_connectiondia_mhs
20
CONDENSATE_CONNECTIONRADIUS
condensate_connectionradius
10
CONDENSATE_LEVEL
condensate_level
450
CONDENSATE_SPIGOTDIA
condensate_spigotdia
26.900
CONDENSATE_SPIGOTLENGTH
condensate_spigotlength
-20
CONNSHWS_BASE
connshws_base
373
CONNSSIDE_DEPTH
connsside_depth
199
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYLINDERCL_DEPTH
cylindercl_depth
490
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGN_HWSF_FLOW_MHS
design_hwsf_flow_mhs
0
DESIGN_HWSR_FLOW_MHS
design_hwsr_flow_mhs
0
EQUIPMENT_APPARENT_POWER_MHS
equipment_apparent_power_mhs
508.889
EQUIPMENT_DEPTH_MHS
equipment_depth_mhs
1516
EQUIPMENT_FUEL_FLOW_MHS
equipment_fuel_flow_mhs
10.5m3/hr
EQUIPMENT_FUEL_MHS
equipment_fuel_mhs
Gas
EQUIPMENT_HEIGHT_MHS
equipment_height_mhs
1736
EQUIPMENT_POWER_FACTOR_MHS
equipment_power_factor_mhs
0.900
EQUIPMENT_RATED_POWER_MHS
equipment_rated_power_mhs
0.458
EQUIPMENT_REF_MHS
equipment_ref_mhs
EQUIPMENT_WIDTH_MHS
equipment_width_mhs
750
FAMILY_NAME
family name
FLUE_CONNECTIONDIA_MHS
flue_connectiondia_mhs
100
FLUE_SPIGOTDIA
flue_spigotdia
100
FLUE_SPIGOTRADIUS
flue_spigotradius
50
FREQUENCY_MHS
frequency_mhs
50
GAS_CONNECTIONDIA_MHS
gas_connectiondia_mhs
25
GAS_CONNECTIONRADIUS
gas_connectionradius
12.500
GAS_LEVEL
gas_level
350
GAS_SPIGOTDIA
gas_spigotdia
33.700
GAS_SPIGOTLENGTH
gas_spigotlength
-60.000
HOST
host
0
HWCYLINDER_NOMCAPACITY_MHS
hwcylinder_nomcapacity_mhs
500
HWSCF_CONNECTIONDIA_MHS
hwscf_connectiondia_mhs
40
HWSCF_CONNECTIONRADIUS
hwscf_connectionradius
20
HWSCF_LEVEL
hwscf_level
352.000
HWSCF_SPIGOTDIA
hwscf_spigotdia
48.300
HWSCF_SPIGOTLENGTH
hwscf_spigotlength
44.000
HWSF_CONNECTIONDIA_MHS
hwsf_connectiondia_mhs
40
HWSF_CONNECTIONRADIUS
hwsf_connectionradius
20
HWSF_LEVEL
hwsf_level
1483.000
HWSF_SPIGOTDIA
hwsf_spigotdia
48.300
HWSF_SPIGOTLENGTH
hwsf_spigotlength
50
HWSR_CONNECTIONDIA_MHS
hwsr_connectiondia_mhs
20
HWSR_CONNECTIONRADIUS
hwsr_connectionradius
10
HWSR_LEVEL
hwsr_level
1082
HWSR_SPIGOTDIA
hwsr_spigotdia
26.900
HWSR_SPIGOTLENGTH
hwsr_spigotlength
54
IMMERSION1_HEIGHT
immersion1_height
1122
IMMERSION1_RATED_POWER_MHS
immersion1_rated_power_mhs
3
IMMERSION1_REQUIRED
immersion1_required
1
IMMERSION2_HEIGHT
immersion2_height
352.000
IMMERSION2_RATED_POWER_MHS
immersion2_rated_power_mhs
3
IMMERSION2_REQUIRED
immersion2_required
1
ISSUE_DATE_MHS
issue_date_mhs
14/06/14
ISSUE_REV_MHS
issue_rev_mhs
A
KEYNOTE
keynote
LOCATION_MHS
location_mhs
MANUFACTURER
manufacturer
ELCO UK
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION_MHS
maximum_overcurrent_protection_mhs
10
MODEL
model
Thision WH 500-120
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
PANELTOP_HEIGHT
paneltop_height
600
PART_TYPE
part type
0
PHASE_MHS
phase_mhs
1
PLINTH_DEPTH
plinth_depth
892
PLINTH_WIDTH
plinth_width
586
PRVDRAIN_LEVEL
prvdrain_level
250
PRVDRAIN_SPIGOTDIA
prvdrain_spigotdia
26.900
PRVDRAIN_SPIGOTLENGTH
prvdrain_spigotlength
-20
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEASONAL_ENERGY_EFFICIENCY_MHS
seasonal_energy_efficiency_mhs
94.870
SERVICE_DUE_MHS
service_due_mhs
SERVICE_INTERVAL_MHS
service_interval_mhs
SERVICED_LAST_MHS
serviced_last_mhs
SHARED
shared
0
SYSTEM_SERVED_MHS
system_served_mhs
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.elco.co.uk/product/thision-wh/
VOLTAGE_MHS
voltage_mhs
230.000
WARRANTY_PERIOD_MHS
warranty_period_mhs
WARRANTY_STARTDATE_MHS
warranty_startdate_mhs
WEIGHT_DRY_MHS
weight_dry_mhs
200
WEIGHT_OPERATING_MHS
weight_operating_mhs
708
WORK_PLANE_BASED
work plane-based
0
NAME
name
Thision WH
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions