??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caleffi
Description
Thermo electric actuator with auxiliary microswitch 6562
Bill of material
thermo_electric_actuator_with_auxiliary_microswitch_6562_with_auxiliary_microswitch
VARIANTNAME
With auxiliary microswitch
VARIFCEXPORTAS
IFCExportAs
IFCValveType
VARPROTECTIONCLASS
Protection class
IP 54
VARMINIMUNAMBIENTTEMPERATURE
Minimun ambient temperature
0
VARMAXIMUMAMBIENTTEMPERATURE
Maximum ambient temperature
50
VARELECTRICSUPPLY
Electric supply
230
VARCONNECTIONTYPE
Connection type
Metric
VARCONNECTIONSIZE
Connection size
M 30 x 1.5
VARDEFAULTELEVATION
Default Elevation
1219.2 mm
VARMASS
Mass
0.2
VAROVERALLWIDHT
Overall widht
59 mm
VAROVERALLLENGHT
Overall lenght
59 mm
VAROVERALLHEIGHT
Overall height
70 mm
VARSERIES
Series
6562
VARREVITVERSION
Revit version
2013
VARMANUFACTURER
Manufacturer
Caleffi Italy
VARPRODUCTPAGEURL
Product page URL
http://www.caleffi.com/italy/it/catalogo/comando-elettrotermico-con-installazione-ad-aggancio-rapido-adattatore-e-clip-con
VARMODEL
Model
M 30 x 1.5
VARMANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/italy/it
VARMANUFACTURERARTNO
Manufacturer Art. No.
656212
VARGTIN
GTIN
8016615329995
VARFAMILYVERSION
Family version
01.00
VARDESCRIPTION
Description
Thermo-electric actuator with auxiliary microswitch
VARCOPYRIGHT
Copyright
©Caleffi Italy
VARCERTIFICATION
Certification
CE - ENEC - SEV
VARARTICLEDESCRIPTION
Article description
Thermo-electric actuator with auxiliary microswitch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions