??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Cornellcookson
Description
Thermiser® Insulated Roll Up Door
Bill of material
Thermiser Face Of Wall
ORDERNO
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
AIR_INFILTRATION___CODE_COMPLIANCE
air infiltration / code compliance
Complies with ASHRAE 90.1 and 2012 IECC® (International Energy Conservation Code) requirements or less than .3 CFM/FT2. Air infiltration rate of .27 CFM/FT2 validated by an independent testing agency for Face of Wall mounting configuration. Test report to be made available upon request.
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASHRAE_AND_IECC_2012_COMPLIANCE
ashrae and iecc 2012 compliance
Foam Block in Guides with Lintel Seal inserted with Vinyl. Meets ASHRAE 90.1 and IECC 2012 air infitration requirements of less than .3 CFM/FT2. (Face of Wall mounted configuration. Test results available upon request.)
ASSEMBLY_CODE
assembly code
B2030410
BOTTOM_BAR
bottom bar
CATEGORY
category
COIL_DIMENSION_NOTE
coil dimension note
17” to 30” - Consult Cookson when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COST
cost
0
COST_NAME
cost name
CURTAIN_3__SLATS_FILLED_W__7_8__INSULATION
curtain 3" slats filled w. 7/8" insulation
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Built to order Thermiser® insulated rolling doors maintain different temperatures on each side of the door.
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
http://www.cooksondoor.com/find-a-dealer
DRIP_EXTENSION
drip extension
FAMILY_NAME
family name
FIRE_RATING
fire rating
FROM_COIL_SIDE_OPERATE_ON_LEFT
from coil side operate on left
0
FROM_COIL_SIDE_OPERATE_ON_RIGHT
from coil side operate on right
1
FUNCTION
function
0
GUIDES
guides
HAND_CHAIN
hand chain
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOOD
hood
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
KEYNOTE
keynote
LEED_INFORMATION
leed information
http://www.cooksondoor.com/architect-tools-and-resources/leed-information
MANUFACTURER
manufacturer
CornellCookson,Inc.
MASSUNIT
massunit
1
MODEL
model
ESD20
MOTOR_OPERATOR
motor operator
MOUNTING
mounting
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPERATION
operation
OPERATOR
operator
OPERATOR_HEIGHT
operator height
OPERATOR_WIDTH
operator width
OPTIONAL_ALUMINUM__COLOR_ANODIZED_FINISH
optional aluminum, color anodized finish
0
OPTIONAL_OPERATOR_COVER_LEFT
optional operator cover left
0
OPTIONAL_OPERATOR_COVER_RIGHT
optional operator cover right
0
OPTIONAL_POWDER_COATED_FINISH__STANDARD_RAL_COLORS__GALV__STEEL_AND_ALUMINUM_ONLY
optional powder coated finish, standard ral colors, galv. steel and aluminum only
0
PRODUCT_OPTIONS
product options
REPRESENTATIVE_DISCLAIMER
representative disclaimer
Cookson products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SIZING_DISCLAIMER
sizing disclaimer
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SOUND_TRANSMISSION_CLASS_RATING
sound transmission class rating
STC 30 for the curtain, and 22 for the complete, operable door assembly
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.cooksondoor.com/product/thermiser-insulated-doors
URL_CAD
url cad
http://www.cooksondoor.com/architect-tools-and-resources/drawing-generator?prod=therm
URL_PHOTOGRAPHS
url photographs
http://www.cooksondoor.com/product/thermiser-insulated-doors
URL_SPECIFICATIONS
url specifications
http://www.cooksondoor.com/docs/default-source/Specifications/thermiser-insulated-service-door-specification_k.doc
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Masonry, Steel or Wood
WIDTH
width
12
WINDLOAD
windload
NAME
name
COST_NOTE
cost note
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions