??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Armstrong International
Description
The Brain® DMC80-80
Bill of material
The Brain® DMC80-80
ORDERNO
The Brain® DMC80-80
VAR04_CSI
04 csi
22 09 00
VAR95_CSI
95 csi
15100
APPARENT_POWER
apparent power
360.000
ASSEMBLY_CODE
assembly code
D2090600
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_SIZE
cold water connection size
4
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_INLET_CONNECTION_RADIUS
cold water inlet connection radius
2
COLD_WATER_PRESSURE_DROP
cold water pressure drop
0
COLD_WATER_TEMPERATURE
cold water temperature
COST
cost
0
COST_INFO
cost info
CURRENT
current
3
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFECIENT
cv coeffecient
84
DEFAULT_ELEVATION
default elevation
70.000
DESCRIPTION
description
Digital Mixing Center (DMC), with BrainScan® - hot water monitoring console
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HOT_WATER_CONNECTION_SIZE
hot water connection size
4
HOT_WATER_FLOW
hot water flow
0
HOT_WATER_INLET_CONNECTION_RADIUS
hot water inlet connection radius
2
HOT_WATER_PRESSURE_DROP
hot water pressure drop
0
HOT_WATER_TEMPERATURE
hot water temperature
INSTALLATION_URL
installation url
http://www.armstronginternational.com/files/products/lynnwood/pdf/installation/IOM-501.pdf
KEYNOTE
keynote
MAINTENANCE_URL
maintenance url
http://www.armstronginternational.com/files/products/lynnwood/pdf/installation/IOM-501.pdf
MANUFACTURER
manufacturer
Armstrong International - Hot Water Products
MANUFACTURER_ADDRESS
manufacturer address
221 Armstrong Blvd., Three Rivers, MI 49093
MANUFACTURER_EMAIL
manufacturer email
mailto:marketing@armstronginternational.com
MANUFACTURER_FAX
manufacturer fax
(269) 279-3130
MANUFACTURER_PHONE
manufacturer phone
(269) 279-3602
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-888-HOT-HOSE
MASSUNIT
massunit
1
MAXIMUM_FLOW_RATE
maximum flow rate
294
MIXED_WATER_FLOW
mixed water flow
0
MIXED_WATER_OUTLET_CONNECTION_RADIUS
mixed water outlet connection radius
2
MIXED_WATER_OUTLET_CONNECTION_SIZE
mixed water outlet connection size
4
MIXED_WATER_PRESSURE_DROP
mixed water pressure drop
0
MIXED_WATER_RETURN_CONNECTION_RADIUS
mixed water return connection radius
1
MIXED_WATER_RETURN_CONNECTION_SIZE
mixed water return connection size
2
MODEL
model
DMC80-80
NOMINAL_DEPTH
nominal depth
12.000
NOMINAL_HEIGHT
nominal height
48.000
NOMINAL_WIDTH
nominal width
60.000
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.24
OMNICLASS_TITLE
omniclass title
Mixing Valves for Liquid Services
PART_TYPE
part type
0
PHASE
phase
1
PRODUCT_LINE
product line
Recirculation Systems—Digital
PRODUCT_PAGE_URL
product page url
http://www.armstronginternational.com/water-temperature-control-recirculation-systems-digital-the-brain-model-dmc80-80
RETURN_TO_WATER_HEATER_CONNECTION_RADIUS
return to water heater connection radius
1
RETURN_TO_WATER_HEATER_CONNECTION_SIZE
return to water heater connection size
2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SET_TEMPERATURE
set temperature
0
SHARED
shared
0
SPECIFICATIONS_URL
specifications url
http://www.armstronginternational.com/files/common/specifications/SpecSheet1958.pdf
SUBCATEGORY
subcategory
Water Temperature Controls
SUBMITTAL_URL
submittal url
http://www.armstronginternational.com/files/common/submittals/d40817.pdf
SURFACE_FINISH
surface finish
TECHNICAL_INFORMATION
technical information
http://www.armstronginternational.com/files/common/rada/braindrmc80-80.pdf
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstronginternational.com
VERSION
version
2011
VOLTAGE
voltage
120.000
NAME
name
The Brain® DMC80-80
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions