??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AVAPS
Description
Textilestaticsmokebarrier_SMOKEbarrierST
Bill of material
Textilestaticsmokebarrier_SMOKEbarrierST
ORDERNO
Textilestaticsmokebarrier_SMOKEbarrierST
AREA_
area_
0.600
BOTTOM_EDGE_OF_SMOKE_BARRIER_END
bottom edge of smoke barrier_end
2500
BOTTOM_EDGE_OF_SMOKE_BARRIER_INITIAL
bottom edge of smoke barrier_initial
2500
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PRODUCTION_
date of production_
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Textile static smoke barrier
DESIGN_OPTION
design option
-1
FIRE_RATING_
fire rating_
D120
HOST
host
0
LENGTH
length
1200
LIMIT_DIMENSIONS_EXCEEDED
limit dimensions exceeded
0
LIMIT_DIMENSIONS_MET
limit dimensions met
1
MANUFACTURER
manufacturer
AVAPS s.r.o.
MASSUNIT
massunit
1
MAXIMUM_SEGMENT_HEIGHT
maximum segment height
7000
MODEL
model
SMOKEbarrier ST
OPERABILITY_
operability_
1
OS
os
800
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEGMENT_HEIGHT_END
segment height_end
500
SEGMENT_HEIGHT_START
segment height_start
500
SHARED
shared
0
STANDARDS_MET
standards met
Classified as per EN 12101-1, CE cert. 1396-CPR-0028
TOTAL_HEIGHT_FROM_FLOOR_END
total height from floor_end
3000
TOTAL_HEIGHT_FROM_FLOOR_START
total height from floor_start
3000
TYPE_OF_FABRIC
type of fabric
Fire-resistant textile 0.4 mm thick with a surface coating
URL
url
https://en.avaps.cz/products/smoke-barriers/textile-active-smoke-barrier/smokebarrier-st-p24094.htm
VERSION
version
2019
VN
vn
2600
WEIGHT_OF_FABRIC
weight of fabric
0.450
NAME
name
Textilestaticsmokebarrier_SMOKEbarrierST
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions