??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
AVAPS
Description
Textilerollerfirecurtain_FIBRErollEI
Bill of material
EI 45-C1 / EW 60-C1
ORDERNO
ALWAYS_VERTICAL
always vertical
1
BOX_HEIGHT
box height
500
BOX_WIDTH
box width
435
CLEAR_CURTAIN_HEIGHT
clear curtain height
2200
CLEAR_CURTAIN_WIDTH
clear curtain width
4000
CLEAR_OPENING_HEIGHT
clear opening height
2200
CLEAR_OPENING_WIDTH
clear opening width
4000
COPYRIGHT
copyright
© Roman Macháček | BIMfire.cz
COST
cost
0
CURTAIN_OPENING
curtain opening
550
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PRODUCTION_
date of production_
0
DEFAULT_ELEVATION
default elevation
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fire curtain
DESIGN_OPTION
design option
-1
FDA_POWER_INPUT
fda power input
Volt-free contact
FIRE_RATING_
fire rating_
FUNCTION
function
0
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2200
HOST
host
0
IN_FRONT_OF_WALL
in front of wall
1
IN_WALL
in wall
0
K1
k1
0
K2
k2
1
LIMIT_DIMENSIONS_EXCEEDED
limit dimensions exceeded
LIMIT_DIMENSIONS_MET
limit dimensions met
MANUFACTURER
manufacturer
AVAPS s.r.o.
MASSUNIT
massunit
1
MAXIMUM_CLEAR_HEIGHT
maximum clear height
MAXIMUM_CLEAR_WIDTH
maximum clear width
MINIMUM_CLEAR_HEIGHT
minimum clear height
300
MINIMUM_CLEAR_WIDTH
minimum clear width
750
MINIMUM_TYPE_CLEAR_HEIGHT
minimum type clear height
MINIMUM_TYPE_CLEAR_WIDTH
minimum type clear width
MODEL
model
FIBREroll EI
OFFSET_OF_THE_BOX_FROM_THE_LOWER_EDGE_OF_THE_LINTEL
offset of the box from the lower edge of the lintel
0
OFFSET_THE_RIGHT_SIDE_GUIDE_FROM_THE_FACE_OF_THE_WALL
offset the right side guide from the face of the wall
0
OFFSET_THE_SIDE_GUIDE_FROM_THE_WALL_FACE
offset the side guide from the wall face
0
OLV
olv
2000
OPERABILITY_
operability_
1
OPERATED_BY
operated by
Tubular motor (230 V), gravity fail safe
OPV
opv
2000
POSITION_IN_WALL
position in wall
0
POWER_INPUT
power input
300
PVS
pvs
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
2700
ROUGH_WIDTH
rough width
4450
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARDS_MET
standards met
EN 16034, EN 13241-1 +A2
THE_PERCENTAGE_OF_CURTAIN_OPENING
the percentage of curtain opening
25
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
435
TOTAL_HEIGHT_OVER_BOX
total height over box
2700
TYPE_COMMENTS
type comments
TYPE_OF_FABRIC
type of fabric
Multi-layered textile system approximately 20 mm thick with intumescent capability
URL
url
https://en.avaps.cz/products/fire-shutters/textil-fire-curtains/fibreroll-ei-p53002.htm
VERSION
version
2019
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
VOLTAGE
voltage
230.000
WEIGHT_OF_FABRIC
weight of fabric
6
WIDTH
width
4000
WIDTH_OVER_BOX
width over box
4450
WIDTH_OVER_SIDE_GUIDES
width over side guides
4408
WORK_PLANE_BASED
work plane-based
1
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions