??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AVAPS
Description
Textileactivesmokebarrier_SMOKEbarrierAT
Bill of material
Multi-barrel system with barrels one above the other
ORDERNO
AREA_
area_
0.600
BOTTOM_BARRIER_EDGE
bottom barrier edge
2500
BOX_HEIGHT
box height
BOX_OVERRUN
box overrun
BOX_WIDTH
box width
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_OF_PRODUCTION_
date of production_
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Textile active smoke barrier
DESIGN_OPTION
design option
-1
END_POINT_IS_INSIDE_CORNER
end point is inside corner
0
END_POINT_IS_OUTSIDE_CORNER
end point is outside corner
0
END_POINT_IS_SIDE_EDGE
end point is side edge
1
FDA_POWER_INPUT
fda power input
Volt-free contact
FIRE_RATING_
fire rating_
D120
HOST
host
0
KEX
kex
0
KTEX
ktex
LENGTH
length
1200
LIMIT_DIMENSIONS_EXCEEDED
limit dimensions exceeded
0
LIMIT_DIMENSIONS_MET
limit dimensions met
1
LOOKUPTABLENAME
lookuptablename
Pevná kouřová zábrana_SMOKEbarrier AT
MANUFACTURER
manufacturer
AVAPS s.r.o.
MASSUNIT
massunit
1
MAXIMUM_SEGMENT_HEIGHT
maximum segment height
7000
MAXIMUM_SEGMENT_WIDTH
maximum segment width
MINIMUM_SEGMENT_WIDTH
minimum segment width
900
MODEL
model
SMOKEbarrier AT
MULTI_BARREL_SYSTEM
multi-barrel system
OPERABILITY_
operability_
1
OPERATED_BY
operated by
Tubular motor (230 V) with system of safety gravitation closure
PART_TYPE
part type
0
PEX
pex
0
PK
pk
POSITION_OF_BACK_FABRIC
position of back fabric
0
POSITION_OF_FRONT_FABRIC
position of front fabric
POSITION_OF_MIDDLE_FABRIC
position of middle fabric
POWER_INPUT
power input
300
PR
pr
PTEX
ptex
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEGMENT_HEIGHT
segment height
500
SHARED
shared
0
STANDARDS_MET
standards met
Classified as per EN 12101-1, CE cert. 1396-CPR-0027
STARTING_POINT_IS_INSIDE_CORNER
starting point is inside corner
0
STARTING_POINT_IS_OUTSIDE_CORNER
starting point is outside corner
0
STARTING_POINT_IS_SIDE_EDGE
starting point is side edge
1
TOTAL_HEIGHT_FROM_FLOOR
total height from floor
3000
TYPE_COMMENTS
type comments
TYPE_OF_FABRIC
type of fabric
Fire-resistant textile 0.4 mm thick, filled up with glass fibers with surface coating
URL
url
https://en.avaps.cz/products/smoke-barriers/glass-static-smoke-barrier/smokebarrier-at-p24072.htm
VERSION
version
2019
VN
vn
2450
VOLTAGE
voltage
230.000
WEIGHT_OF_FABRIC
weight of fabric
0.450
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions