??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TET-1553-1-1K
Bill of material
TET-1553-1-1K
PN
Part Number
TET-1553-1-1K
DESC
Description
TRB Plug Termination, No Chain, 1000 Ohm
TYPE
Type
TRB
BS
Body Style
Straight
GENDER
Gender
Plug
IMPEDANCE
Impedance
1000 Ohm
MF
Max Frequency
0,001 GHz
BM
Body Material
Brass
BP
Body Plating
Nickel
CP
Contact Plating
Gold
CHAIN
Chain
No
CL
Chain Length
- 英寸
ROHSC
RohS Compliant
No
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions