??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Terminus Wall
Bill of material
Terminus Wall
ORDERNO
Terminus Wall
VAR_UPWARDLIGHTONLYAVAILABLEON1100LMAND2000LMVERSIONS
*upwardlightonlyavailableon1100lmand2000lmversions
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
BODYMATERIAL
bodymaterial
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALIDIMMING_MONITORING
dalidimming/monitoring
add sufx /DALI
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DIFFUSERMATERIAL
diffusermaterial
DOWNWARDCOMPONENT
downwardcomponent
100%
EFFICACY
efficacy
91lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
FAMILY_NAME
family name
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
290
HOST
host
5
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
275
LIFECYCLEANALYSIS
lifecycleanalysis
0.0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Suitable For Wall Mounting
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LOAD
load
27W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
2468lm
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTSILVERFINISH
mattsilverfinish
replace C49 with C48
MATTWHITEFINISH
mattwhitefinish
replace C49 with C46
MEDIUMBEAM
mediumbeam
replace W with M
MODEL
model
TMW/3000WNW/CC49
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
POSTTOPVERSION
posttopversion
contact technical sales
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Terminus Wall
REMOTEBOX3HOURDURATIONEMERGENCY
remotebox3hourdurationemergency
add sufx /EM3B
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
S12TOUGHENEDCLEARGLASS_IK8_
s12toughenedclearglass(ik8)
add sufx /S12C
SHARED
shared
0
TEMP
temp
4000K
TOTALLIGHTOUTPUT
totallightoutput
2468lm
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPLIGHTFEATURE_
uplightfeature*
add D after TMW
UPWARDCOMPONENT
upwardcomponent
0%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
4.5KG
WIDTH
width
184
NAME
name
Terminus Wall
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions