??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Adels-Contact
Description
terminaLED P 3050
Bill of material
_1
ORDERNO
AMMONIA_RESISTANCE
ammonia resistance
yes
CLAMPING_UNITS_PER_POLE
clamping units per pole
1
COLOUR
colour
grey
CONNECTION_TYPE
connection type
IDC
CONTACT_MATERIAL
contact material
Bronze
CORE_CROSS_SECTION_MAX_
core cross-section max.
0.5 mm²
CORE_CROSS_SECTION_MIN_
core cross-section min.
0.34 mm²
CURRENT_RATING
current rating
6.0 A
EAN
ean
4028012104123
FLAMMABILITY_RATING
flammability rating
V-2
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP20
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
60 °C
PU
pu
50
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
605103
TYPE
type
distribution box for parallel connections
TYPE_OF_CONDUCTOR_FLEXIBLE
type of conductor flexible
yes
TYPE_OF_CONDUCTOR_SOLID
type of conductor solid
yes
TYPE_OF_CONDUCTOR_STRANDED
type of conductor stranded
yes
VOLTAGE_RATING
voltage rating
150 V
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions