??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Adels-Contact
Description
Terminal Blocks with Solder Tags
Bill of material
AC 166 GSTLV 3 WS
ORDERNO
ACC__TO_EN_61535
acc. to en 61535
ACC__TO_UL
acc. to ul
CODING
coding
COLOUR
colour
CONNECTION_TYPE
connection type
CONTACT_MATERIAL
contact material
CURRENT_RATING
current rating
EAN
ean
FLAMMABILITY_RATING
flammability rating
V-2
IMPULSE_VOLTAGE_RATING
impulse voltage rating
INSULATING_MATERIAL
insulating material
PA 6.6
IP_CODE
ip code
IP_CODE_WHEN_PLUGGED
ip code when plugged
LENGTH_OF_SOLDER_PIN
length of solder pin
MAX__AMBIENT_TEMPERATURE_OPERATION
max. ambient temperature operation
MOUNTING_HOLE_DIAMETER
mounting hole diameter
NUMBER_OF_POLES
number of poles
PE_FUNCTION
pe function
PROTECTION_AGAINST_INCORRECT_PLUGGING
protection against incorrect plugging
PU
pu
REFERENCE_NUMBER__REF__NO__
reference number (ref. no.)
TYPE
type
VOLTAGE_RATING
voltage rating
NAME
name
UPPER_LIMIT_TEMPERATURE
upper limit temperature
LATCH
latch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions