??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
TEMPOMIX time flow mixer_1
Bill of material
TEMPOMIX time flow mixer_1
ORDERNO
TEMPOMIX time flow mixer_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin mixer
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Deck-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation on the push-button. Time flow ~7 sec. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.5 to 6 lpm. Scale-resistant flow straightener. Solid chrome-plated brass body. PEX flexibles with stopcocks, filters, non-return valves and Ø 15mm conical inlets. Fixing reinforced by 2 stainless steel rods. Adjustable maximum temperature limiter. Ergonomic chrome-plated metal control. 10-year warranty.
FINISH
finish
FLOWRATE_LPM
flowrate lpm
3 lpm at 3 bar
FLOWRATE_LPS
flowrate lps
0.05 lps at 3 bar
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORY
integralaccessory
Stopcocks with conical inlet, PEX flexibles
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Thermostatic mixing valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
TEMPOMIX
MANUFACTURERURL
manufacturerurl
http://www.delabie.co.uk
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TEMPOMIX
MODELNUMBER
modelnumber
79500015
NAME
name
TEMPOMIX time flow mixer_1
NOMINALHEIGHT
nominalheight
60.000
NOMINALLENGTH
nominallength
110
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Single control time flow mixer
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.co.uk/products/79500015
RADIUS
radius
10.300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330020015
SHARED
shared
0
TYPE_COMMENTS
type comments
Deck-mounted time flow mixer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.co.uk
VENT_CONNECTION
vent connection
0
VERSION
version
v2
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions