??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
TEMPOMIX 3 time flow mixer_2
Bill of material
TEMPOMIX 3 time flow mixer_2
ORDERNO
TEMPOMIX 3 time flow mixer_2
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin mixer
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
DIAMETER
diameter
19
FAMILY_NAME
family name
FEATURES
features
Recessed time flow basin mixer: Tamperproof chrome-plated metal plate 160 x 160mm. Waterproof recessing housing: - Collar with waterproof seal. - Hydraulic connection from the outside and maintenance from the front. - Adjusts to all types of installations (rails, load-bearing walls, panels). - Compatible with wall finishes 13 - 120mm. - Suitable for standard or "pipe in pipe" supply. - Stopcock and flow rate adjustment, filters, non-return valves and cartridge are integrated and accessible from the front. - Single control mixer F½". - Supplied in 2 kits: secure system flush without sensitive elements. Operation and temperature control via the push-button. Maximum temperature limiter (can be adjusted by installer). Time flow ~7 sec, can be adjusted. Soft-touch operation. Flow rate pre-set at 3 lpm at 3 bar pressure, can be adjusted 1.5 - 6 lpm. Scale-resistant flow straightener. Spout L. 110mm with smooth interior and low water volume (limits bacterial niches).
FINISH
finish
Chrome-plated
FLOWRATE
flowrate
3 lpm at 3 bar
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Thermostatic mixing valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MASSUNIT
massunit
1
MATERIAL
material
Metal
MODEL
model
TEMPOMIX 3
MODEL_NUMBER
model number
794BOX3 + 794200
NAME
name
TEMPOMIX 3 time flow mixer_2
NOMINALHEIGHT
nominalheight
16 cm
NOMINALLENGTH
nominallength
16 cm
NOMINALWIDTH
nominalwidth
9.3 - 19 cm
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
OPERATION
operation
Single control time flow mixer
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/794BOX3-794200
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330167871 + 3456330167895
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions