??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
DELABIE
Description
TEMPOMATIC MIX 3 electronic mixer
Bill of material
TEMPOMATIC MIX 3 electronic mixer
ORDERNO
TEMPOMATIC MIX 3 electronic mixer
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin mixer
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Deck-mounted electronic basin mixer : Battery-operated with integrated 223 6V Lithium battery. Reduced-stagnation solenoid valve and electronic unit integrated into the body of the mixer. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.5 to 6 lpm. Scale-resistant flow straightener. Duty flush (~60 sec. every 24hr after the last use). Active, infrared presence detection sensor at the end of the spout optimises detection. Chrome-plated solid brass body. Cap fixed in place by 2 concealed screws, with pictogram to easily identify sensor. PEX flexibles F3/8" with stopcocks, filters and non-return valves. Reinforced fixing. Anti-blocking safety. Standard side temperature control lever with adjustable maximum temperature limiter.
FINISH
finish
FLOWRATE_LPM
flowrate lpm
3 lpm at 3 bar
FLOWRATE_LPS
flowrate lps
0.05 lps at 3 bar
GRADE
grade
ACS - PZH
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORY
integralaccessory
Stopcocks, PEX flexibles
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Thermostatic mixing valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TEMPOMATIC MIX 3
MODELNUMBER
modelnumber
492006
NAME
name
TEMPOMATIC MIX 3 electronic mixer
NOMINALHEIGHT
nominalheight
100
NOMINALLENGTH
nominallength
120.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Electronic mixer with integrated battery
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/492006
RADIUS
radius
7.600
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330018609
SHARED
shared
0
TYPE_COMMENTS
type comments
Deck-mounted electronic mixer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업