??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
TEMPOMATIC MIX 3 electronic mixer_1
Bill of material
TEMPOMATIC MIX 3 electronic mixer_1
ORDERNO
TEMPOMATIC MIX 3 electronic mixer_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Basin mixer
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Deck-mounted electronic basin mixer : Battery-operated with integrated 223 6V Lithium battery. Reduced-stagnation solenoid valve and electronic unit integrated into the body of the mixer. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.5 to 6 lpm. Scale-resistant flow straightener. Duty flush (~60 sec. every 24hr after the last use). Active infrared movement detection sensor at the end of the spout optimises detection. Chrome-plated solid brass body. Cap fixed in place by 2 concealed screws, with pictogram to easily identify sensor. PEX flexibles with stopcocks Ø15 for compression fittings, filters and non-return valves. Reinforced fixing. Anti-blocking safety. Standard side temperature control lever with adjustable maximum temperature limiter.
FINISH
finish
FLOWRATE_LPM
flowrate lpm
3 lpm at 3 bar
FLOWRATE_LPS
flowrate lps
0.05 lps at 3 bar
GRADE
grade
WRAS
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORY
integralaccessory
Stopcocks with conical inlet
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Thermostatic mixing valve
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.co.uk
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
TEMPOMATIC MIX 3
MODELNUMBER
modelnumber
49200615
NAME
name
TEMPOMATIC MIX 3 electronic mixer_1
NOMINALHEIGHT
nominalheight
100
NOMINALLENGTH
nominallength
120.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Electronic mixer with integrated battery
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.co.uk/products/49200615
RADIUS
radius
10.300
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330019958
SHARED
shared
0
TYPE_COMMENTS
type comments
Deck-mounted electronic mixer
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.co.uk
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
55°C-85° (∆50°C : CW/HW)
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions