??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Phidgets
Description
TemperatureHumidity
Bill of material
RTD Phidget
ORDERNO
AMBIENT_TEMPERATURE_MAX
ambient temperature max
AMBIENT_TEMPERATURE_MIN
ambient temperature min
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
HUMIDITY_ERROR_MAX
humidity error max
HUMIDITY_MAX
humidity max
HUMIDITY_MIN
humidity min
HUMIDITY_RESOLUTION
humidity resolution
HUMIDITY_RESPONSE_TIME_MAX
humidity response time max
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_TYPE
sensor type
TEMPERATURE_ERROR_MAX
temperature error max
TEMPERATURE_ERROR_TYPICAL__AT_25_C_
temperature error typical (at 25°c)
TEMPERATURE_RESOLUTION
temperature resolution
NAME
name
CURRENT_CONSUMPTION_MIN
current consumption min
NUMBER_OF_THERMOCOUPLE_INPUTS
number of thermocouple inputs
RECOMMENDED_WIRE_SIZE
recommended wire size
TEMPERATURE_MAX
temperature max
TEMPERATURE_MIN
temperature min
THERMOCOUPLE_ERROR_MAX__K_TYPE_
thermocouple error max (k-type)
THERMOCOUPLE_TEMPERATURE_RESOLUTION__K_TYPE_
thermocouple temperature resolution (k-type)
THERMOCOUPLE_VOLTAGE_NOISE
thermocouple voltage noise
THERMOCOUPLE_VOLTAGE_RESOLUTION
thermocouple voltage resolution
MAXIMUM_MEASURABLE_RESISTANCE
maximum measurable resistance
RTD_CURRENT_MAX
rtd current max
AMBIENT_TEMPERATURE_ERROR_MAX
ambient temperature error max
AMBIENT_TEMPERATURE_RESOLUTION
ambient temperature resolution
API_OBJECT_NAME
api object name
ASSUMED_OBJECT_EMISSIVITY
assumed object emissivity
FIELD_OF_VIEW
field of view
OBJECT_TEMPERATURE_ERROR_MAX
object temperature error max
OBJECT_TEMPERATURE_MAX
object temperature max
OBJECT_TEMPERATURE_MIN
object temperature min
OBJECT_TEMPERATURE_RESOLUTION
object temperature resolution
UPDATE_RATE
update rate
USB_SPEED
usb speed
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
TEMPERATURE_UPDATE_RATE
temperature update rate
OUTPUT_IMPEDANCE
output impedance
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
SENSOR_OUTPUT_TYPE
sensor output type
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
HUMIDITY_ERROR_TYPICAL
humidity error typical
THERMOCOUPLE_TYPE
thermocouple type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions